Category Archive: Filters

Introducing the New RFB Compact Series

Small Size – Big Performance

HYDAC is pleased to announce the introduction of the RFB Compact Series filter – the newest member of the HYDAC Air-X return line filter series.

Appropriate for small to medium flow rates, the filter will be sold in five sizes ranging from 45 – 260 lpm. The flow of the filter is inward to outward in a design that is optimized for performance. Additionally, this optimized flow enables reservoir tanks and the fluid inside them, to be reduced in size/volume by as much as 35%. Standard equipment on the filter includes:

  • Integrated lid, including bypass valve
  • Patented bayonet connection between the element and the lid
  • Outlet via diffuser
  • Anti-drain valve is included in the element

Colton Lenz, Product Manager for HYDAC commented, “The addition of the RFB to our our product line is a true win-win for our customers. Not only do they get “big filter” performance in a smaller package, it’s very likely they’ll be able to downsize their reservoir as well with zero compromise in performance. We see this as a potential game-changer in agricultural, construction and material handling applications.”

 

Learn more here: Filters RFB Compact

HYDAC Introduces New Smart VFL Indicator

HYDAC’s new VFL Indicator brings intelligent monitoring to predictive maintenance.

This clogging indicator helps identify contamination-contributing equipment before a costly failure occurs.

The VFL (Virtual Fluid Lab) Series clogging indicator is both reliable and productive.  When used with HYDAC Quality Protected filters, the VFL will pull from its HYDAC element knowledge to provide the most accurate data for element life determination.

To learn more about the product please click the link below:
FIL2102-2252-VFLindicator_PN.pdf