HYDAC coils are designed and rated for continuous duty under the conditions stated on the corresponding solenoid valve datasheet. In most cases, coils will ”stabilize” at temperatures around 200 F. The coil surface temperature is dependent on the voltage applied, the ambient temperature surrounding the coil and even the temperature of the oil in the system (among other factors). If you are experiencing repeated coil failures or would like to review the temperature conditions of your system, please contact the Hydraulic Division at 630-545-0800.