Automatically recharge accumulators with the DL10-01 valve. This valve has a 20% reset threshold and is adjustable up to 3300 psi. The WV08DF ‘low side’ shuttle valve locks pressure in fully charged accumulators while directing oil to the lower pressure side.
Features and Benefits
- Increase machine safety with the leaktight pressure isolation capability of the WV08DF
- Optimize machine efficiency by unloading the pump when the accumulator system is fully charged
- Both safety and efficiency is improved without the need for additional or complex electronics
- Suitable for use with conventional hydraulic fluids (not brake fluids)
To learn more about the product please click the link below:
CHD2101-2242-DL10_WV08_TN.pdf