HYDAC Introduces Quad-Certified Accumulators
Leave a CommentOur new quad-certified accumulators will meet the pressure vessel requirements of the United States, Canada, Australia, and the European Union. Certification Cost Saving – No additional certifications fees are added to the accumulator cost for the Quad-Certified unit. Inventory Control – One part number to order instead of four. Instead of buying four individual accumulators […]
The Solution for Braking and Accumulator Charging!
Leave a CommentAutomatically recharge accumulators with the DL10-01 valve. This valve has a 20% reset threshold and is adjustable up to 3300 psi. The WV08DF ‘low side’ shuttle valve locks pressure in fully charged accumulators while directing oil to the lower pressure side. Features and Benefits Increase machine safety with the leaktight pressure isolation capability of the […]
HYDAC Introduces New Smart VFL Indicator
Leave a CommentHYDAC’s new VFL Indicator brings intelligent monitoring to predictive maintenance. This clogging indicator helps identify contamination-contributing equipment before a costly failure occurs. The VFL (Virtual Fluid Lab) Series clogging indicator is both reliable and productive. When used with HYDAC Quality Protected filters, the VFL will pull from its HYDAC element knowledge to provide the most […]
HYDAC Releases LM06W Manually Operated Directional Control Valve
Leave a CommentHYDAC is pleased to announce the introduction of the LM06W series of manually operated poppet valves. The series has a number of benefits to the user, which include: Push to operate, spring return Normally closed poppet valve Leak tight even at high pressures Robust simple operation Use for emergency pilot apply/release for safe equipment operation […]
HYDAC Desiccant Breathers
1 CommentKeep dirt and water vapor from entering your gearbox or hydraulic systems Increase your equipment life BD Series Drymicron Specifically designed for Hydraulic Reservoirs, Gearboxes, and Storage tanks. Minimize Corrosion Extend Oil Life Wide range of connection adaptors Completely disposable BD_TN
State-of-the-Art PWK06J Series
Leave a CommentProportional Directional Flow Control Valve Screw-in cartridge, solenoid operated, 4-way, 3-position, direct acting spool. 5000 psi, 3 gpm Available in Motor Spool ‘J’ Compared to any other 3 position 4 way proportional directional valve, this is a fraction of the size and provides great low flow accuracy and repeatability!
It’s Quality Protection – Guaranteed!
Leave a CommentIntroducing the NEW FLN in-line and FLND in-line duplex filters Sizes 160, 250, 400 with built-in design quality protection (QPD) Genuine HYDAC could be the difference between Success and Failure! FLN_FLND_TN